Motion Industries - Free CAD models - Pneumatic Quick Exhaust Valve ASV310F-01-06S - TraceParts
Motion Industries
By Motion Industries

Pneumatic Quick Exhaust Valve ASV310F-01-06S

Manufacturer SMC
Description Pneumatic Quick Exhaust Valve, 7 (In to Out) mm²; 8 (Out to Exhaust) mm² Flow Coefficient, 0.1250 BSPT Port, 145 psi Max
Manufacturer Part Number ASV310F-01-06S
MI Item Number 01984917
Distributor Motion Industries
Motion Internal Description ASV310F-01-06S QUICK EXHAUST FLOW CO
E-Shop link https://www.motionindustries.com/products/sku/01984917
Body Material PBT
Exhaust Port Size 0.1250 BSPT
Flow Coefficient (Cv) / Flow Factor (Kv) 7 (In to Out) mm²; 8 (Out to Exhaust) mm²
Maximum Operating Pressure 145 psi
Maximum Operating Temperature 140 °F
Minimum Operating Pressure 14 psi
Operating Pressure Range 14 to 145 psi
Operating Temperature Range 23 to 140 °F
Overall Length 69.9 mm
Overall Width 17.6 mm
Port Connection Type Threaded
Port Gender Female
Port Size 1/8 BSPT
Proof Pressure 218 psi
Seal Material Nitrile
Standards Met CSA/UL Standard V-0;EN ISO;JIS
Thread Standard BSPT
Weight 0.06 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Exhaust Port Size Flow Coefficient (Cv) / Flow Factor (Kv) Maximum Operating Pressure Maximum Operating Temperature Minimum Operating Pressure Operating Pressure Range Operating Temperature Range Overall Length Overall Width Port Connection Type Port Gender Port Size Proof Pressure Seal Material Standards Met Thread Standard Weight
1 1 01984917 Pneumatic Quick Exhaust Valve, 7 (In to Out) mm²; 8 (Out to Exhaust) mm² Flow Coefficient, 0.1250 BSPT Port, 145 psi Max PBT 0.1250 BSPT 7 (In to Out) mm²; 8 (Out to Exhaust) mm² 145 psi 140 °F 14 psi 14 to 145 psi 23 to 140 °F 69.9 mm 17.6 mm Threaded Female 1/8 BSPT 218 psi Nitrile CSA/UL Standard V-0;EN ISO;JIS BSPT 0.06 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map