Motion Industries - Free CAD models - Pneumatic Quick Exhaust Valve, 5735040300 - TraceParts
Motion Industries
By Motion Industries

Pneumatic Quick Exhaust Valve, 5735040300

Manufacturer Aventics
Description Pneumatic Quick Exhaust Valve - Body Material Nickel Plated Brass, Overall Height 72 mm, Operating Temperature Range 0 to 158 °F, Weight 0.69 lbs, Thread Standard BSPP
Manufacturer Part Number 5735040300
MI Item Number 02057529
Distributor Motion Industries
Motion Internal Description 5735040300 QUICK EXHAUST VALVE VALVE
E-Shop link https://motionindustries.com/products/sku/02057529
Body Material Nickel Plated Brass
Exhaust Port Size 0.5000 BSPP
Flow Coefficient (Cv) / Flow Factor (Kv) 3400 L/min
Maximum Operating Pressure 145 psi
Maximum Operating Temperature 158 °F
Minimum Operating Pressure 4 psi
Operating Pressure Range 4 to 145 psi
Operating Temperature Range 0 to 158 °F
Overall Height 72 mm
Port Connection Type Threaded
Port Gender Female
Port Size 1/2 BSPP
Series 573
Thread Standard BSPP
Weight 0.69 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Exhaust Port Size Flow Coefficient (Cv) / Flow Factor (Kv) Maximum Operating Pressure Maximum Operating Temperature Minimum Operating Pressure Operating Pressure Range Operating Temperature Range Overall Height Port Connection Type Port Gender Port Size Series Thread Standard Weight
1 1 02057529 Pneumatic Quick Exhaust Valve - Body Material Nickel Plated Brass, Overall Height 72 mm, Operating Temperature Range 0 to 158 °F, Weight 0.69 lbs, Thread Standard BSPP Nickel Plated Brass 0.5000 BSPP 3400 L/min 145 psi 158 °F 4 psi 4 to 145 psi 0 to 158 °F 72 mm Threaded Female 1/2 BSPP 573 BSPP 0.69 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map