Motion Industries - Free CAD models - Pneumatic Pressure Switch ISE1-01-15L - TraceParts
Motion Industries
By Motion Industries

Pneumatic Pressure Switch ISE1-01-15L

Manufacturer SMC
Description Pneumatic Pressure Switch, NPN (1 Output), Body Ported, Port Gender: Female;Male, Max Load Current: 80 mA
Manufacturer Part Number ISE1-01-15L
MI Item Number 01988708
Distributor Motion Industries
Motion Internal Description ISE1-01-15L PRESSURE SWITCH
E-Shop link https://www.motionindustries.com/products/sku/01988708
Electrical Connection Free Cable Ends
Fluid Compatibility Air;Non-Corrosive Gas;Non-Flammable Gas
Hysteresis 1 to 10 %
Maximum Load Current 80 mA
Maximum Operating Pressure +1 Mpa2
Minimum Operating Pressure 0 Mpa
Operating Pressure Range 0 to +1 Mpa
Operating Temperature Range 0 to +60 °C
Overall Height 15 mm
Overall Length 57.5 mm
Overall Width 23 mm
Piping 1/8 BSPT w/ M5 x 0.8 Female
Piping Type Body Ported
Port 1 Size/Type 1/8 BSPT w/ M5 x 0.8 Female
Port 2 Size/Type M5x0.8 Female ISO Threaded
Port Connection Type Threaded
Port Gender Female;Male
Proof Pressure +1.5 Mpa
Signal Response Time 5 ms
Standards Met CE
Switch Action NPN (1 Output)
Weight 0.27 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Electrical Connection Fluid Compatibility Hysteresis Maximum Load Current Maximum Operating Pressure Minimum Operating Pressure Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piping Piping Type Port 1 Size/Type Port 2 Size/Type Port Connection Type Port Gender Proof Pressure Signal Response Time Standards Met Switch Action Weight
1 1 01988708 Pneumatic Pressure Switch, NPN (1 Output), Body Ported, Port Gender: Female;Male, Max Load Current: 80 mA Free Cable Ends Air;Non-Corrosive Gas;Non-Flammable Gas 1 to 10 % 80 mA +1 Mpa2 0 Mpa 0 to +1 Mpa 0 to +60 °C 15 mm 57.5 mm 23 mm 1/8 BSPT w/ M5 x 0.8 Female Body Ported 1/8 BSPT w/ M5 x 0.8 Female M5x0.8 Female ISO Threaded Threaded Female;Male +1.5 Mpa 5 ms CE NPN (1 Output) 0.27 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map