Motion Industries - Free CAD models - Pneumatic Pressure Switch IS3000-N02L1 - TraceParts
Motion Industries
By Motion Industries

Pneumatic Pressure Switch IS3000-N02L1

Manufacturer SMC
Description Pneumatic Pressure Switch, Body Ported, Port Gender: Female
Manufacturer Part Number IS3000-N02L1
MI Item Number 01988660
Distributor Motion Industries
Motion Internal Description IS3000-N02L1 PRESSURE SWITCH
E-Shop link https://www.motionindustries.com/products/sku/01988660
Display Fixed SI Unit
Fluid Compatibility Air;Inert Gases
Hysteresis 0.05 Mpa
Maximum Operating Pressure +0.8 Mpa2
Operating Pressure Range Maximum of +0.8 Mpa
Operating Temperature Range -5 to +60 °C
Overall Height 48 mm
Overall Length 70 mm
Overall Width 58 mm
Piping Type Body Ported
Port 1 Size/Type 1/4 NPT
Port Gender Female
Proof Pressure +1 Mpa
Standards Met CE;JIS
Weight 0.39 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Display Fluid Compatibility Hysteresis Maximum Operating Pressure Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piping Type Port 1 Size/Type Port Gender Proof Pressure Standards Met Weight
1 1 01988660 Pneumatic Pressure Switch, Body Ported, Port Gender: Female Fixed SI Unit Air;Inert Gases 0.05 Mpa +0.8 Mpa2 Maximum of +0.8 Mpa -5 to +60 °C 48 mm 70 mm 58 mm Body Ported 1/4 NPT Female +1 Mpa CE;JIS 0.39 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map