Motion Industries - Free CAD models - Pneumatic Pressure Switch IS10E-3003-R - TraceParts
Motion Industries
By Motion Industries

Pneumatic Pressure Switch IS10E-3003-R

Manufacturer SMC
Description Pneumatic Pressure Switch, Reed, Body Ported, Port Gender: Female
Manufacturer Part Number IS10E-3003-R
MI Item Number 05241949
Distributor Motion Industries
Motion Internal Description IS10E-3003-R
E-Shop link https://www.motionindustries.com/products/sku/05241949
Display Fixed SI Unit
Electrical Connection Free Cable Ends
Fluid Compatibility Air;Inert Gases
Hysteresis 0.08 Mpa
Maximum Operating Pressure +0.4 Mpa2
Minimum Operating Pressure +0.1 Mpa
Operating Pressure Range +0.1 to +0.4 Mpa
Operating Temperature Range -5 to +60 °C
Overall Height 32 mm
Overall Length 73 mm
Overall Width 30 mm
Piping Type Body Ported
Port 1 Size/Type 3/8 BSPT
Port Gender Female
Proof Pressure +1 Mpa
Standards Met CE;IEC 60204-1;ISO 4414
Switch Action Reed
Weight 0.25 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Display Electrical Connection Fluid Compatibility Hysteresis Maximum Operating Pressure Minimum Operating Pressure Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piping Type Port 1 Size/Type Port Gender Proof Pressure Standards Met Switch Action Weight
1 1 05241949 Pneumatic Pressure Switch, Reed, Body Ported, Port Gender: Female Fixed SI Unit Free Cable Ends Air;Inert Gases 0.08 Mpa +0.4 Mpa2 +0.1 Mpa +0.1 to +0.4 Mpa -5 to +60 °C 32 mm 73 mm 30 mm Body Ported 3/8 BSPT Female +1 Mpa CE;IEC 60204-1;ISO 4414 Reed 0.25 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map