Motion Industries - Free CAD models - Pneumatic Pressure Gauge G49-10-02 - TraceParts
Motion Industries
By Motion Industries

Pneumatic Pressure Gauge G49-10-02

Manufacturer SMC
Description Pneumatic Pressure Gauge, 44 mm Dial, 1/4 BSPT Threaded, Center Back Mount
Manufacturer Part Number G49-10-02
MI Item Number 04709733
Distributor Motion Industries
Motion Internal Description G49-10-02
E-Shop link https://www.motionindustries.com/products/sku/04709733
Display Outside Diameter 44 mm
Fluid Compatibility Air
Gauge Type Pressure Gauge
Mounting Type Center Back Mount
Overall Length 43 mm
Port Connection Type Threaded
Port Gender Male
Scale Graduation 1 Mpa
Thread Connection 1/4 BSPT
Weight 0.33 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Display Outside Diameter Fluid Compatibility Gauge Type Mounting Type Overall Length Port Connection Type Port Gender Scale Graduation Thread Connection Weight
1 1 04709733 Pneumatic Pressure Gauge, 44 mm Dial, 1/4 BSPT Threaded, Center Back Mount 44 mm Air Pressure Gauge Center Back Mount 43 mm Threaded Male 1 Mpa 1/4 BSPT 0.33 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map