Motion Industries - Free CAD models - Pneumatic Muffler AMC610-N10D - TraceParts
Motion Industries
By Motion Industries

Pneumatic Muffler AMC610-N10D

Manufacturer SMC
Description Pneumatic Muffler, 1 NPT Port Size, 35 dB Noise Reduction
Manufacturer Part Number AMC610-N10D
MI Item Number 04272982
Distributor Motion Industries
Motion Internal Description AMC610-N10D
E-Shop link https://www.motionindustries.com/products/sku/04272982
Maximum Operating Pressure +0.1 Mpa2
Noise Reduction 35 dB
Operating Medium Air
Operating Pressure Range Maximum of +0.1 Mpa
Operating Temperature Range +5 to +60 °C
Overall Height 219.5 mm
Port Gender Male
Port Size 1 NPT
Standards Met JIS
Weight 2.43 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Maximum Operating Pressure Noise Reduction Operating Medium Operating Pressure Range Operating Temperature Range Overall Height Port Gender Port Size Standards Met Weight
1 1 04272982 Pneumatic Muffler, 1 NPT Port Size, 35 dB Noise Reduction +0.1 Mpa2 35 dB Air Maximum of +0.1 Mpa +5 to +60 °C 219.5 mm Male 1 NPT JIS 2.43 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map