Motion Industries - Free CAD models - Pneumatic Muffler AMC320-03BD - TraceParts
Motion Industries
By Motion Industries

Pneumatic Muffler AMC320-03BD

Manufacturer SMC
Description Pneumatic Muffler, 3/8 BSPT Port Size, 35 dB Noise Reduction
Manufacturer Part Number AMC320-03BD
MI Item Number 01983413
Distributor Motion Industries
Motion Internal Description AMC320-03BD EXHAUST CLEANER 3/8 PT
E-Shop link https://www.motionindustries.com/products/sku/01983413
Maximum Operating Pressure +0.1 Mpa2
Noise Reduction 35 dB
Operating Medium Air
Operating Pressure Range Maximum of +0.1 Mpa
Operating Temperature Range +5 to +60 °C
Overall Height 120.5 mm
Port Gender Female
Port Size 3/8 BSPT
Standards Met JIS
Weight 1.03 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Maximum Operating Pressure Noise Reduction Operating Medium Operating Pressure Range Operating Temperature Range Overall Height Port Gender Port Size Standards Met Weight
1 1 01983413 Pneumatic Muffler, 3/8 BSPT Port Size, 35 dB Noise Reduction +0.1 Mpa2 35 dB Air Maximum of +0.1 Mpa +5 to +60 °C 120.5 mm Female 3/8 BSPT JIS 1.03 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map