Motion Industries - Free CAD models - Pneumatic Manifold VV5Q13-05FU0-N - TraceParts
Motion Industries
By Motion Industries

Pneumatic Manifold VV5Q13-05FU0-N

Manufacturer SMC
Description Pneumatic Manifold, Stacking Manifold, For Use With VQ1000, 5 Stations
Manufacturer Part Number VV5Q13-05FU0-N
MI Item Number 02020650
Distributor Motion Industries
Motion Internal Description VV5Q13-05FU0-N MFLD, PLUG-IN, VQ1000
E-Shop link https://www.motionindustries.com/products/sku/02020650
Base Type Stacking
Exhaust Port Size 6 mm
Fluid Compatibility Air;Inert Gases
For Use With Series VQ1000
Maximum Operating Pressure +0.7 Mpa2
Mounting Type Direct
Number of Pins 25
Number of Stations 5
Operating Temperature Range -10 to +50 °C
Overall Length 148 mm
Overall Width 97.1 mm
Port Location Side
Pressure Port Size 6 mm
Valve Electric Connector Type Plug-in
Weight 0.60 lbs
Wiring Type D-sub Connector
CAD models
Share

Product selection

Index Selector MI Item Number Description Base Type Exhaust Port Size Fluid Compatibility For Use With Series Maximum Operating Pressure Mounting Type Number of Pins Number of Stations Operating Temperature Range Overall Length Overall Width Port Location Pressure Port Size Valve Electric Connector Type Weight Wiring Type
1 1 02020650 Pneumatic Manifold, Stacking Manifold, For Use With VQ1000, 5 Stations Stacking 6 mm Air;Inert Gases VQ1000 +0.7 Mpa2 Direct 25 5 -10 to +50 °C 148 mm 97.1 mm Side 6 mm Plug-in 0.60 lbs D-sub Connector

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map