Motion Industries - Free CAD models - Pneumatic Manifold NVV5FS4-01T-051-04T - TraceParts
Motion Industries
By Motion Industries

Pneumatic Manifold NVV5FS4-01T-051-04T

Manufacturer SMC
Description Pneumatic Manifold, NVFS4000 Series, Plug-in, Terminal Block, 5 Stations
Manufacturer Part Number NVV5FS4-01T-051-04T
MI Item Number 01990536
Distributor Motion Industries
Motion Internal Description NVV5FS4-01T-051-04T ASSY, MANIFOLD,
E-Shop link https://www.motionindustries.com/products/sku/01990536
Base Type Bar Stock
Cylinder Port Size 1/2 in
Exhaust Port Size 1/2 in
Fluid Compatibility Air;Inert Gases
For Use With Series NVFS4000
Manifold Port(s) 1/2 NPTF
Maximum Operating Pressure +150 psi
Mounting Type Direct
Number of Stations 5
Operating Temperature Range +14 to +140 °F
Overall Height 141.5 mm
Overall Length 297 mm
Overall Width 206.5 mm
Port Location Side
Pressure Port Size 1/2 in
Valve Electric Connector Type Plug-in
Weight 10.58 lbs
Wiring Type Terminal Block
CAD models
Share

Product selection

Index Selector MI Item Number Description Base Type Cylinder Port Size Exhaust Port Size Fluid Compatibility For Use With Series Manifold Port(s) Maximum Operating Pressure Mounting Type Number of Stations Operating Temperature Range Overall Height Overall Length Overall Width Port Location Pressure Port Size Valve Electric Connector Type Weight Wiring Type
1 1 01990536 Pneumatic Manifold, NVFS4000 Series, Plug-in, Terminal Block, 5 Stations Bar Stock 1/2 in 1/2 in Air;Inert Gases NVFS4000 1/2 NPTF +150 psi Direct 5 +14 to +140 °F 141.5 mm 297 mm 206.5 mm Side 1/2 in Plug-in 10.58 lbs Terminal Block

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map