Motion Industries - Free CAD models - Pneumatic Manifold NVV5FS3-10-081-02T - TraceParts
Motion Industries
By Motion Industries

Pneumatic Manifold NVV5FS3-10-081-02T

Manufacturer SMC
Description Pneumatic Manifold, Bar Stock Manifold, For Use With NVFS3000, 8 Stations
Manufacturer Part Number NVV5FS3-10-081-02T
MI Item Number 01990402
Distributor Motion Industries
Motion Internal Description NVV5FS3-10-081-02T ASSY, MANIFOLD, 8
E-Shop link https://www.motionindustries.com/products/sku/01990402
Base Type Bar Stock
Cylinder Port Size 1/4 in
Exhaust Port Size 1/2 in
Fluid Compatibility Air;Inert Gases
For Use With Series NVFS3000
Manifold Port(s) 1/4 NPTF
Maximum Operating Pressure +150 psi
Mounting Type Direct
Number of Stations 8
Operating Temperature Range +14 to +140 °F
Overall Height 163.5 mm
Overall Length 339 mm
Overall Width 175 mm
Port Location Side
Pressure Port Size 1/2 in
Valve Electric Connector Type Non Plug-In
Weight 3.51 lbs
Wiring Type Individual Connector;Terminal Block
CAD models
Share

Product selection

Index Selector MI Item Number Description Base Type Cylinder Port Size Exhaust Port Size Fluid Compatibility For Use With Series Manifold Port(s) Maximum Operating Pressure Mounting Type Number of Stations Operating Temperature Range Overall Height Overall Length Overall Width Port Location Pressure Port Size Valve Electric Connector Type Weight Wiring Type
1 1 01990402 Pneumatic Manifold, Bar Stock Manifold, For Use With NVFS3000, 8 Stations Bar Stock 1/4 in 1/2 in Air;Inert Gases NVFS3000 1/4 NPTF +150 psi Direct 8 +14 to +140 °F 163.5 mm 339 mm 175 mm Side 1/2 in Non Plug-In 3.51 lbs Individual Connector;Terminal Block

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map