Motion Industries - Free CAD models - Pneumatic Manifold KM16-04-06-3 - TraceParts
Motion Industries
By Motion Industries

Pneumatic Manifold KM16-04-06-3

Manufacturer SMC
Description Pneumatic Manifold, For Use With KM16, 3 Stations
Manufacturer Part Number KM16-04-06-3
MI Item Number 04565940
Distributor Motion Industries
Motion Internal Description KM16-04-06-3
E-Shop link https://www.motionindustries.com/products/sku/04565940
Exhaust Port Size 4 mm
Fluid Compatibility Air;Water
For Use With Series KM16
Manifold Port(s) 4 (Inlet) mm
Maximum Operating Pressure 1 Mpa2
Mounting Type Direct
Number of Stations 3
Operating Temperature Range -5 to +60 Air °C;0 to +40 (Water) °C
Overall Length 68 mm
Pressure Port Size 6 mm
Proof Pressure +3 Mpa
Valve Electric Connector Type Plug-in
Weight 0.04 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Exhaust Port Size Fluid Compatibility For Use With Series Manifold Port(s) Maximum Operating Pressure Mounting Type Number of Stations Operating Temperature Range Overall Length Pressure Port Size Proof Pressure Valve Electric Connector Type Weight
1 1 04565940 Pneumatic Manifold, For Use With KM16, 3 Stations 4 mm Air;Water KM16 4 (Inlet) mm 1 Mpa2 Direct 3 -5 to +60 Air °C;0 to +40 (Water) °C 68 mm 6 mm +3 Mpa Plug-in 0.04 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map