Motion Industries - Free CAD models - Pneumatic Flow Control AS1201F-M5-05 - TraceParts
Motion Industries
By Motion Industries

Pneumatic Flow Control AS1201F-M5-05

Manufacturer SMC
Description Pneumatic Flow Control, Piping Type: Elbow, Metering:  Meter Out, Thread Standard: ISO, Tube Size: 3/16 (OD) in
Manufacturer Part Number AS1201F-M5-05
MI Item Number 04322601
Distributor Motion Industries
Motion Internal Description AS1201F-M5-05
E-Shop link https://www.motionindustries.com/products/sku/04322601
Body Material Brass;PBT
Flow Coefficient (Cv) / Flow Factor (Kv) 1.5 mm²
Maximum Operating Pressure +1 Mpa2
Metering Meter Out
Minimum Operating Pressure +0.1 Mpa
Operating Medium Air
Operating Pressure Range +0.1 to +1 Mpa
Operating Temperature Range -5 to +60 °C
Output Port Type M5 x 0.8 Female ISO Threaded
Overall Height 26.1 mm
Overall Length 28.6 mm
Overall Width 9.6 mm
Piping Type Elbow
Port Connection Type Push To Connect
Proof Pressure +1.5 Mpa
Seal Material Nitrile
Standards Met JIS
Thread Standard ISO
Tube Size 3/16 (OD) in
Valve Function Needle
Weight 0.04 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Flow Coefficient (Cv) / Flow Factor (Kv) Maximum Operating Pressure Metering Minimum Operating Pressure Operating Medium Operating Pressure Range Operating Temperature Range Output Port Type Overall Height Overall Length Overall Width Piping Type Port Connection Type Proof Pressure Seal Material Standards Met Thread Standard Tube Size Valve Function Weight
1 1 04322601 Pneumatic Flow Control, Piping Type: Elbow, Metering:  Meter Out, Thread Standard: ISO, Tube Size: 3/16 (OD) in Brass;PBT 1.5 mm² +1 Mpa2 Meter Out +0.1 Mpa Air +0.1 to +1 Mpa -5 to +60 °C M5 x 0.8 Female ISO Threaded 26.1 mm 28.6 mm 9.6 mm Elbow Push To Connect +1.5 Mpa Nitrile JIS ISO 3/16 (OD) in Needle 0.04 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map