Motion Industries - Free CAD models - Plain Thrust Bearing Washer, BVT061001 - TraceParts
Motion Industries
By Motion Industries

Plain Thrust Bearing Washer, BVT061001

Manufacturer Bunting Bearings, LLC
Description Plain Thrust Bearing Washer, 3/8 in ID, 5/8 in OD, 1/16 in Thickness, Vespel Material
Manufacturer Part Number BVT061001
MI Item Number 00032478
Distributor Motion Industries
Motion Internal Description EVT061001 VESPEL THRUST BRG
E-Shop link https://motionindustries.com/products/sku/00032478
Bearing Material Vespel
Inside Diameter 3/8 in
Manufacturer UPC Number 717905088940
Maximum P Value 4900
Maximum PV Value 300000
Maximum V Value 3000
Operating Temperature Range Min -400 ºF
Outside Diameter 5/8 in
Thickness 1/16 in
Weight 0.0007 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Inside Diameter Manufacturer UPC Number Maximum P Value Maximum PV Value Maximum V Value Operating Temperature Range Outside Diameter Thickness Weight
1 1 00032478 Plain Thrust Bearing Washer, 3/8 in ID, 5/8 in OD, 1/16 in Thickness, Vespel Material Vespel 3/8 in 717905088940 4900 300000 3000 Min -400 ºF 5/8 in 1/16 in 0.0007 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map