Motion Industries - Free CAD models - Plain Sleeve Thrust Washer, BBTW020032002 - TraceParts
Motion Industries
By Motion Industries

Plain Sleeve Thrust Washer, BBTW020032002

Manufacturer Bunting Bearings, LLC
Description Plain Sleeve Thrust Washer, 0.6250 in Bore, 1.0000 in OD, Powdered Metal BB-16 Material
Manufacturer Part Number BBTW020032002
MI Item Number 08004686
Distributor Motion Industries
Motion Internal Description BBTW020032002 BB-16 IRON/CU THRUST
E-Shop link https://motionindustries.com/products/sku/08004686
Bearing Material Powdered Metal BB-16
Inside Diameter 0.6250 in
Manufacturer UPC Number 717905217647
Maximum P Value 8000 psi
Maximum PV Value 75000
Maximum V Value 35 sfpm
Operating Temperature Range 10 to 220 °F
Outside Diameter 1.0000 in
Thickness 0.0625 in
Weight 0.007 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Inside Diameter Manufacturer UPC Number Maximum P Value Maximum PV Value Maximum V Value Operating Temperature Range Outside Diameter Thickness Weight
1 1 08004686 Plain Sleeve Thrust Washer, 0.6250 in Bore, 1.0000 in OD, Powdered Metal BB-16 Material Powdered Metal BB-16 0.6250 in 717905217647 8000 psi 75000 35 sfpm 10 to 220 °F 1.0000 in 0.0625 in 0.007 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map