Motion Industries - Free CAD models - Plain Sleeve Bearing, EP324024 - TraceParts
Motion Industries
By Motion Industries

Plain Sleeve Bearing, EP324024

Manufacturer Bunting Bearings, LLC
Description Plain Sleeve Bearing, 2.0000 in ID, 2.5000 in OD, 1.5000 in Length, Powdered Metal Material
Manufacturer Part Number EP324024
MI Item Number 00008482
Distributor Motion Industries
Motion Internal Description EP3240-24 SINTERED BRONZE BRG
E-Shop link https://motionindustries.com/products/sku/00008482
Bearing Material Powdered Metal
Bore Diameter 2.0000 in
Groove/Plug Type Oil-Filled Grooves
Manufacturer UPC Number 717905078361
Material Specification SAE 841 Bronze
Maximum P Value 2000
Maximum PV Value 50000
Maximum V Value 1200
Operating Temperature Range 10 to 220 ºF
Outside Diameter 2.5000 in
Overall Length 1.5000 in
Sleeve Bearing Type Plain Sleeve
Standards Met ASTM B438 Grade 1 Type II
Weight 0.64 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Groove/Plug Type Manufacturer UPC Number Material Specification Maximum P Value Maximum PV Value Maximum V Value Operating Temperature Range Outside Diameter Overall Length Sleeve Bearing Type Standards Met Weight
1 1 00008482 Plain Sleeve Bearing, 2.0000 in ID, 2.5000 in OD, 1.5000 in Length, Powdered Metal Material Powdered Metal 2.0000 in Oil-Filled Grooves 717905078361 SAE 841 Bronze 2000 50000 1200 10 to 220 ºF 2.5000 in 1.5000 in Plain Sleeve ASTM B438 Grade 1 Type II 0.64 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map