Motion Industries - Free CAD models - Plain Sleeve Bearing, AA1156-3 - TraceParts
Motion Industries
By Motion Industries

Plain Sleeve Bearing, AA1156-3

Manufacturer Isostatic
Description Plain Sleeve Bearing, Outside Diameter 1.1250 in, Overall Length 1.2500 in, Weight 0.062 lbs
Manufacturer Part Number AA1156-3
MI Item Number 06666398
Distributor Motion Industries
Motion Internal Description AA-1156-3 1.0035X1.128X1-1/4 P/M SLEEVE
E-Shop link https://motionindustries.com/products/sku/06666398
Manufacturer UPC Number 00846802004996
Maximum P Value 2000
Maximum PV Value 50000
Maximum V Value 1200
Operating Temperature Range 10 to 220 °F
Outside Diameter 1.1250 in
Overall Length 1.2500 in
Series AA
Sleeve Bearing Type Plain Sleeve
Standards Met ASTM
Weight 0.062 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Manufacturer UPC Number Maximum P Value Maximum PV Value Maximum V Value Operating Temperature Range Outside Diameter Overall Length Series Sleeve Bearing Type Standards Met Weight
1 1 06666398 Plain Sleeve Bearing, Outside Diameter 1.1250 in, Overall Length 1.2500 in, Weight 0.062 lbs 00846802004996 2000 50000 1200 10 to 220 °F 1.1250 in 1.2500 in AA Plain Sleeve ASTM 0.062 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map