Motion Industries - Free CAD models - Plain Sleeve Bearing, AA1118-6 - TraceParts
Motion Industries
By Motion Industries

Plain Sleeve Bearing, AA1118-6

Manufacturer Isostatic
Description Plain Sleeve Bearing, Outside Diameter 1.1875 in, Overall Length 0.8750 in, Weight 0.087 lbs
Manufacturer Part Number AA1118-6
MI Item Number 06666392
Distributor Motion Industries
Motion Internal Description AA-1118-6 .939 X 1.1895 X 7/8 P/M SLEEVE
E-Shop link https://motionindustries.com/products/sku/06666392
Manufacturer UPC Number 00846802004811
Maximum P Value 2000
Maximum PV Value 50000
Maximum V Value 1200
Operating Temperature Range 10 to 220 °F
Outside Diameter 1.1875 in
Overall Length 0.8750 in
Series AA
Sleeve Bearing Type Plain Sleeve
Standards Met ASTM
Weight 0.087 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Manufacturer UPC Number Maximum P Value Maximum PV Value Maximum V Value Operating Temperature Range Outside Diameter Overall Length Series Sleeve Bearing Type Standards Met Weight
1 1 06666392 Plain Sleeve Bearing, Outside Diameter 1.1875 in, Overall Length 0.8750 in, Weight 0.087 lbs 00846802004811 2000 50000 1200 10 to 220 °F 1.1875 in 0.8750 in AA Plain Sleeve ASTM 0.087 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map