Motion Industries - Free CAD models - Pin Cylinder NCJPT6-075D - TraceParts
Motion Industries
By Motion Industries

Pin Cylinder NCJPT6-075D

Manufacturer SMC
Description Pin Cylinder, 6 mm Bore, 0.7500 in Stroke, Trunnion Mounting, Single Rod, 0.1250 Rod / #5-40 UNC Thread, Double-Acting
Manufacturer Part Number NCJPT6-075D
MI Item Number 03253685
Distributor Motion Industries
Motion Internal Description NCJPT6-075D
E-Shop link https://www.motionindustries.com/products/sku/03253685
Auto-Switch Sold Separately
Bore Diameter 6 mm
Cushion Type None
Cylinder Series NCJP
Magnetic Piston Built in
Maximum Operating Pressure 0.7 Mpa2
Minimum Operating Pressure 0.12 Mpa
Mounting Type Trunnion
Operating Temperature Range +40 to +140 °F °F
Overall Height 0.65 in
Overall Length 2.57 in
Overall Width 0.55 in
Piston Action Double-Acting
Port Gender Female
Port Size #10–32 UNF
Port Thread Standard UNF
Proof Pressure @ Mpa 0.99
Rod Gender Male
Rod Size 0.1250 in
Rod Size / Thread 0.1250 Rod / #5-40 UNC Thread
Rod Thread Standard UNC
Rod Type Single Rod
Stroke Length 0.7500 in
Weight 0.18 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Auto-Switch Bore Diameter Cushion Type Cylinder Series Magnetic Piston Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure @ Mpa Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Stroke Length Weight
1 1 03253685 Pin Cylinder, 6 mm Bore, 0.7500 in Stroke, Trunnion Mounting, Single Rod, 0.1250 Rod / #5-40 UNC Thread, Double-Acting Sold Separately 6 mm None NCJP Built in 0.7 Mpa2 0.12 Mpa Trunnion +40 to +140 °F °F 0.65 in 2.57 in 0.55 in Double-Acting Female #10–32 UNF UNF 0.99 Male 0.1250 in 0.1250 Rod / #5-40 UNC Thread UNC Single Rod 0.7500 in 0.18 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map