Motion Industries - Free CAD models - Pin Cylinder, NCDJPB15-075D-90 - TraceParts
Motion Industries
By Motion Industries

Pin Cylinder, NCDJPB15-075D-90

Manufacturer SMC
Description Pin Cylinder, 15 mm Bore Dia., 0.7500 in Stroke Length
Manufacturer Part Number NCDJPB15-075D-90
MI Item Number 04414076
Distributor Motion Industries
Motion Internal Description NCDJPB15-075D-90
E-Shop link https://www.motionindustries.com/products/sku/04414076
Auto-Switch Included
Bore Diameter 15 mm
Cushion Type None
Cylinder Series NCJP
Lead Wire Length 0.5 m Length
Magnetic Piston Built in
Maximum Operating Pressure 0.7 Mpa2
Minimum Operating Pressure 0.06 Mpa
Mounting Type Basic
Number of Switches 2
Operating Temperature Range +40 to +140 °F °F
Overall Height 0.97 in
Overall Length 2.82 in
Overall Width 0.91 in
Piston Action Double-Acting
Port Gender Female
Port Size #10–32 UNF
Port Thread Standard UNF
Proof Pressure @ Mpa 0.99
Rod Gender Male
Rod Size 0.2360 in
Rod Size / Thread 0.2360 Rod / #10-32 UNF Thread
Rod Thread Standard UNF
Rod Type Single Rod
Stroke Length 0.7500 in
Switch Model D-90
CAD models
Share

Product selection

Index Selector MI Item Number Description Auto-Switch Bore Diameter Cushion Type Cylinder Series Lead Wire Length Magnetic Piston Maximum Operating Pressure Minimum Operating Pressure Mounting Type Number of Switches Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure @ Mpa Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Stroke Length Switch Model
1 1 04414076 Pin Cylinder, 15 mm Bore Dia., 0.7500 in Stroke Length Included 15 mm None NCJP 0.5 m Length Built in 0.7 Mpa2 0.06 Mpa Basic 2 +40 to +140 °F °F 0.97 in 2.82 in 0.91 in Double-Acting Female #10–32 UNF UNF 0.99 Male 0.2360 in 0.2360 Rod / #10-32 UNF Thread UNF Single Rod 0.7500 in D-90

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map