Motion Industries - Free CAD models - Pin Cylinder CJP2B10-10D - TraceParts
Motion Industries
By Motion Industries

Pin Cylinder CJP2B10-10D

Manufacturer SMC
Description Pin Cylinder, 10 mm Bore, 10 mm Stroke, Basic Mounting, Single Rod, 5 mm Rod / M4x0.7 ISO Thread, Double-Acting
Manufacturer Part Number CJP2B10-10D
MI Item Number 04160705
Distributor Motion Industries
Motion Internal Description CJP2B10-10D
E-Shop link https://www.motionindustries.com/products/sku/04160705
Auto-Switch Sold Separately
Body Material Aluminum
Bore Diameter 10 mm
Cushion Type Rubber Bumper
Cylinder Series CJP2
Maximum Operating Pressure 0.7 Mpa2
Minimum Operating Pressure 0.6 Mpa
Mounting Type Basic
Operating Temperature Range -10 to +70 °C °F
Overall Height 19 mm
Overall Length 49.5 mm
Overall Width 15 mm
Piston Action Double-Acting
Port Gender Female
Port Size M3x0.5
Port Thread Standard ISO
Proof Pressure @ Mpa 1
Pull Force at 100 psi 46.2 N
Push Force at 100 psi 55 N
Rod Gender Male
Rod Size 5 mm
Rod Size / Thread 5 mm Rod / M4x0.7 ISO Thread
Rod Thread Standard ISO
Rod Type Single Rod
Stroke Length 10 mm
Weight 0.10 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Auto-Switch Body Material Bore Diameter Cushion Type Cylinder Series Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure @ Mpa Pull Force at 100 psi Push Force at 100 psi Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Stroke Length Weight
1 1 04160705 Pin Cylinder, 10 mm Bore, 10 mm Stroke, Basic Mounting, Single Rod, 5 mm Rod / M4x0.7 ISO Thread, Double-Acting Sold Separately Aluminum 10 mm Rubber Bumper CJP2 0.7 Mpa2 0.6 Mpa Basic -10 to +70 °C °F 19 mm 49.5 mm 15 mm Double-Acting Female M3x0.5 ISO 1 46.2 N 55 N Male 5 mm 5 mm Rod / M4x0.7 ISO Thread ISO Single Rod 10 mm 0.10 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map