Motion Industries - Free CAD models - Pin Cylinder CJ1B4-5SU3 - TraceParts
Motion Industries
By Motion Industries

Pin Cylinder CJ1B4-5SU3

Manufacturer SMC
Description Pin Cylinder, 4 mm Bore, 5 mm Stroke, Basic Mounting, Single Rod, 2 mm Rod / M2x0.4 ISO Thread, Single-Acting Spring Return
Manufacturer Part Number CJ1B4-5SU3
MI Item Number 02501917
Distributor Motion Industries
Motion Internal Description CJ1B4-5SU3 CYLINDER
E-Shop link https://www.motionindustries.com/products/sku/02501917
Auto-Switch Sold Separately
Body Material Brass
Bore Diameter 4 mm
Cushion Type None
Cylinder Series CJ1
Cylinder Size Standard
Minimum Operating Pressure 0.3 Mpa
Mounting Type Basic
Operating Temperature Range -10 to +70 °C °F
Overall Height 5 mm
Overall Length 40 mm
Overall Width 5 mm
Piston Action Single-Acting Spring Return
Port Size 3 mm Tube
Proof Pressure @ Mpa 1.05
Pull Force at 100 psi 1.47 Mpa
Rod Gender Male
Rod Size 2 mm
Rod Size / Thread 2 mm Rod / M2x0.4 ISO Thread
Rod Thread Standard ISO
Rod Type Single Rod
Stroke Length 5 mm
Weight 0.01 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Auto-Switch Body Material Bore Diameter Cushion Type Cylinder Series Cylinder Size Minimum Operating Pressure Mounting Type Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Size Proof Pressure @ Mpa Pull Force at 100 psi Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Stroke Length Weight
1 1 02501917 Pin Cylinder, 4 mm Bore, 5 mm Stroke, Basic Mounting, Single Rod, 2 mm Rod / M2x0.4 ISO Thread, Single-Acting Spring Return Sold Separately Brass 4 mm None CJ1 Standard 0.3 Mpa Basic -10 to +70 °C °F 5 mm 40 mm 5 mm Single-Acting Spring Return 3 mm Tube 1.05 1.47 Mpa Male 2 mm 2 mm Rod / M2x0.4 ISO Thread ISO Single Rod 5 mm 0.01 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map