Motion Industries - Free CAD models - Pin Cylinder CDJP2B6-5D-B - TraceParts
Motion Industries
By Motion Industries

Pin Cylinder CDJP2B6-5D-B

Manufacturer SMC
Description Pin Cylinder, 6 mm Bore, 5 mm Stroke, Basic Mounting, Single Rod, 3 mm Rod / Without Thread, Double-Acting
Manufacturer Part Number CDJP2B6-5D-B
MI Item Number 04188809
Distributor Motion Industries
Motion Internal Description CDJP2B6-5D-B
E-Shop link https://www.motionindustries.com/products/sku/04188809
Auto-Switch Sold Separately
Body Material Aluminum
Bore Diameter 6 mm
Cushion Type Rubber Bumper
Cylinder Series CJP2
Magnetic Piston Built in
Maximum Operating Pressure 0.7 Mpa2
Minimum Operating Pressure 0.12 Mpa
Mounting Type Basic
Operating Temperature Range -10 to +60 °C °F
Options Included Magnetized;Switch Ready
Overall Height 16.5 mm
Overall Length 43 mm
Overall Width 14 mm
Piston Action Double-Acting
Port Gender Female
Port Size M3x0.5
Port Thread Standard ISO
Proof Pressure @ Mpa 1
Pull Force at 100 psi 14.8 N
Push Force at 100 psi 19.8 N
Rod Size 3 mm
Rod Size / Thread 3 mm Rod / Without Thread
Rod Type Single Rod
Stroke Length 5 mm
Weight 0.30 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Auto-Switch Body Material Bore Diameter Cushion Type Cylinder Series Magnetic Piston Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Temperature Range Options Included Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure @ Mpa Pull Force at 100 psi Push Force at 100 psi Rod Size Rod Size / Thread Rod Type Stroke Length Weight
1 1 04188809 Pin Cylinder, 6 mm Bore, 5 mm Stroke, Basic Mounting, Single Rod, 3 mm Rod / Without Thread, Double-Acting Sold Separately Aluminum 6 mm Rubber Bumper CJP2 Built in 0.7 Mpa2 0.12 Mpa Basic -10 to +60 °C °F Magnetized;Switch Ready 16.5 mm 43 mm 14 mm Double-Acting Female M3x0.5 ISO 1 14.8 N 19.8 N 3 mm 3 mm Rod / Without Thread Single Rod 5 mm 0.30 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map