Motion Industries - Free CAD models - Pin Air Cylinder CJPB6-5H4 - TraceParts
Motion Industries
By Motion Industries

Pin Air Cylinder CJPB6-5H4

Manufacturer SMC
Description Pin Air Cylinder, 6 mm Bore, 5 mm Stroke, Panel Mounting, Single Rod, 3 mm Rod / M3x0.5 ISO Thread, Single-Acting Spring Return
Manufacturer Part Number CJPB6-5H4
MI Item Number 02388531
Distributor Motion Industries
Motion Internal Description CJPB6-5H4 CYLINDER
E-Shop link https://www.motionindustries.com/products/sku/02388531
Auto-Switch Sold Separately
Body Material Brass
Bore Diameter 6 mm
Cushion Type None
Cylinder Series CJP
Maximum Operating Pressure 0.7 Mpa2
Minimum Operating Pressure 0.2 Mpa
Mounting Type Panel
Operating Temperature Range -10 to +70 °C °F
Overall Height 13.9 mm
Overall Length 27.5 mm
Overall Width 12 mm
Piston Action Single-Acting Spring Return
Port Gender Female
Port Size M5x0.8
Port Thread Standard ISO
Proof Pressure @ Mpa 1
Pull Force at 100 psi 1.42 N
Push Force at 100 psi 15.9 N
Rod Gender Male
Rod Size 3 mm
Rod Size / Thread 3 mm Rod / M3x0.5 ISO Thread
Rod Thread Standard ISO
Rod Type Single Rod
Stroke Length 5 mm
Weight 0.04 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Auto-Switch Body Material Bore Diameter Cushion Type Cylinder Series Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure @ Mpa Pull Force at 100 psi Push Force at 100 psi Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Stroke Length Weight
1 1 02388531 Pin Air Cylinder, 6 mm Bore, 5 mm Stroke, Panel Mounting, Single Rod, 3 mm Rod / M3x0.5 ISO Thread, Single-Acting Spring Return Sold Separately Brass 6 mm None CJP 0.7 Mpa2 0.2 Mpa Panel -10 to +70 °C °F 13.9 mm 27.5 mm 12 mm Single-Acting Spring Return Female M5x0.8 ISO 1 1.42 N 15.9 N Male 3 mm 3 mm Rod / M3x0.5 ISO Thread ISO Single Rod 5 mm 0.04 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map