Motion Industries - Free CAD models - Pin Air Cylinder CJPB10-15H6-B - TraceParts
Motion Industries
By Motion Industries

Pin Air Cylinder CJPB10-15H6-B

Manufacturer SMC
Description Pin Air Cylinder, 10 mm Bore, 15 mm Stroke, Panel Mounting, Single Rod, 5 mm Rod / Without Thread, Single-Acting Spring Return
Manufacturer Part Number CJPB10-15H6-B
MI Item Number 02475512
Distributor Motion Industries
Motion Internal Description CJPB10-15H6-B CYL, PIN, S/ACT,H/NIP,W/
E-Shop link https://www.motionindustries.com/products/sku/02475512
Auto-Switch Sold Separately
Body Material Brass
Bore Diameter 10 mm
Cushion Type None
Cylinder Series CJP
Maximum Operating Pressure 0.7 Mpa2
Minimum Operating Pressure 0.15 Mpa
Mounting Type Panel
Operating Temperature Range -10 to +70 °C °F
Overall Height 22 mm
Overall Length 46 mm
Overall Width 19 mm
Piston Action Single-Acting Spring Return
Port Gender Female
Port Size M5x0.8
Port Thread Standard ISO
Proof Pressure @ Mpa 1
Pull Force at 100 psi 2.45 N
Push Force at 100 psi 49 N
Rod Size 5 mm
Rod Size / Thread 5 mm Rod / Without Thread
Rod Type Single Rod
Stroke Length 15 mm
Weight 0.13 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Auto-Switch Body Material Bore Diameter Cushion Type Cylinder Series Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure @ Mpa Pull Force at 100 psi Push Force at 100 psi Rod Size Rod Size / Thread Rod Type Stroke Length Weight
1 1 02475512 Pin Air Cylinder, 10 mm Bore, 15 mm Stroke, Panel Mounting, Single Rod, 5 mm Rod / Without Thread, Single-Acting Spring Return Sold Separately Brass 10 mm None CJP 0.7 Mpa2 0.15 Mpa Panel -10 to +70 °C °F 22 mm 46 mm 19 mm Single-Acting Spring Return Female M5x0.8 ISO 1 2.45 N 49 N 5 mm 5 mm Rod / Without Thread Single Rod 15 mm 0.13 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map