Motion Industries - Free CAD models - Pilot Operated Air Regulator, 0821302079 - TraceParts
Motion Industries
By Motion Industries

Pilot Operated Air Regulator, 0821302079

Manufacturer Aventics
Description Pilot Operated Air Regulator, Operating Temperature Range -10 To 70 °C, Weight 0.22 lbs, Thread Standard G
Manufacturer Part Number 0821302079
MI Item Number 05547701
Distributor Motion Industries
Motion Internal Description 0821302079 PRESSURE REGULATOR G1/8 CYL
E-Shop link https://motionindustries.com/products/sku/05547701
Maximum Set Pressure 232 psi
Minimum Set Pressure 14.5 psi
Operating Temperature Range -10 To 70 °C
Thread Standard G
Weight 0.22 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Maximum Set Pressure Minimum Set Pressure Operating Temperature Range Thread Standard Weight
1 1 05547701 Pilot Operated Air Regulator, Operating Temperature Range -10 To 70 °C, Weight 0.22 lbs, Thread Standard G 232 psi 14.5 psi -10 To 70 °C G 0.22 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map