Motion Industries - Free CAD models - Pillow Block Ball Bearing Unit, RASEY11116 - TraceParts
Motion Industries
By Motion Industries

Pillow Block Ball Bearing Unit, RASEY11116

Manufacturer INA (Schaeffler)
Description Pillow Block Ball Bearing Unit, 1.6875 in Bore, Cast Iron Material, Standard Duty
Part Number RASEY11116
MI Item Number 00557313
Distributor Motion Industries
Motion Internal Description RASEY1-11/16 PILLOW BLOCK UNIT
E-Shop link https://motionindustries.com/products/sku/00557313
Base to Bore Centerline 2.1250 in
Base Width 2.039 in
Bolt Center-to-Center Length 5.8460 in
Bore Diameter 1.6875 in
Bore Type Round
Duty Type Standard Duty
Expansion Type Non-Expansion Bearing (Fixed)
Finish/Coating Uncoated
Housing Material Cast Iron
Locking Device Set Screw
Lubrication Type Lubrication Fitting
Mounting Two-Bolt Base
Overall Height 107 mm
Overall Length 195 mm
Overall Width 1-15/16 in
Radial Dynamic Load Capacity 7400 lbf
Radial Static Load Capacity 4600 lbf
Series RASEY
Standards Met ABMA 14 - 1991;ABMA 15 - 1991;EN-GJL-200/250 to DIN EN 1561;ISO 3228
Weight 5.62 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Base to Bore Centerline Base Width Bolt Center-to-Center Length Bore Diameter Bore Type Duty Type Expansion Type Finish/Coating Housing Material Locking Device Lubrication Type Mounting Overall Height Overall Length Overall Width Radial Dynamic Load Capacity Radial Static Load Capacity Series Standards Met Weight
1 1 00557313 Pillow Block Ball Bearing Unit, 1.6875 in Bore, Cast Iron Material, Standard Duty 2.1250 in 2.039 in 5.8460 in 1.6875 in Round Standard Duty Non-Expansion Bearing (Fixed) Uncoated Cast Iron Set Screw Lubrication Fitting Two-Bolt Base 107 mm 195 mm 1-15/16 in 7400 lbf 4600 lbf RASEY ABMA 14 - 1991;ABMA 15 - 1991;EN-GJL-200/250 to DIN EN 1561;ISO 3228 5.62 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map