Motion Industries - Free CAD models - Parallel Gripper MHSH3-32DB - TraceParts
Motion Industries
By Motion Industries

Parallel Gripper MHSH3-32DB

Manufacturer SMC
Description Parallel Gripper, Double-Acting, 3 Finger Through Hole (Wedge & Cam Style)
Manufacturer Part Number MHSH3-32DB
MI Item Number 04567960
Distributor Motion Industries
Motion Internal Description MHSH3-32DB
E-Shop link https://www.motionindustries.com/products/sku/04567960
Body Option Side Ported
Bore Diameter 32 mm
Closed Width 11.5 mm
Finger Type 3 Finger Through Hole (Wedge & Cam Style)
Gripper Type Parallel
Holding Force Closed @ 72 psi 77 N
Holding Force Open @ 72 psi 62 N
Maximum Operating Pressure 87 psi
Minimum Operating Pressure 15 psi
Open Width 15.5 mm
Operating Pressure Range 15 psi to 87 psi
Operating Temperature Range 14 °F to 140 °F
Options Included Center Pusher (Spring Type)
Overall Length 63 mm
Overall Width 62 mm
Piston Action Double-Acting
Port Gender Female
Port Size M5x0.8
Weight 1.52 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Option Bore Diameter Closed Width Finger Type Gripper Type Holding Force Closed @ 72 psi Holding Force Open @ 72 psi Maximum Operating Pressure Minimum Operating Pressure Open Width Operating Pressure Range Operating Temperature Range Options Included Overall Length Overall Width Piston Action Port Gender Port Size Weight
1 1 04567960 Parallel Gripper, Double-Acting, 3 Finger Through Hole (Wedge & Cam Style) Side Ported 32 mm 11.5 mm 3 Finger Through Hole (Wedge & Cam Style) Parallel 77 N 62 N 87 psi 15 psi 15.5 mm 15 psi to 87 psi 14 °F to 140 °F Center Pusher (Spring Type) 63 mm 62 mm Double-Acting Female M5x0.8 1.52 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map