Motion Industries - Free CAD models - Parallel Gripper MHF2-20D - TraceParts
Motion Industries
By Motion Industries

Parallel Gripper MHF2-20D

Manufacturer SMC
Description Parallel Gripper, Double-Acting, 2 Finger Low Profile (Short Stroke)
Manufacturer Part Number MHF2-20D
MI Item Number 02906394
Distributor Motion Industries
Motion Internal Description MHF2-20D GRIPPER
E-Shop link https://www.motionindustries.com/products/sku/02906394
Body Option Axial Ported
Bore Diameter 20 mm
Closed Width 0 mm
Finger Type 2 Finger Low Profile (Short Stroke)
Gripper Type Parallel
Holding Force Closed @ 72 psi 141 N
Holding Force Open @ 72 psi 141 N
Maximum Operating Pressure 102 psi
Minimum Operating Pressure 15 psi
Open Width 20 mm
Operating Pressure Range 15 psi to 102 psi
Operating Temperature Range 14 °F to 140 °F
Overall Height 41 mm
Overall Length 86 mm
Overall Width 62 mm
Piston Action Double-Acting
Port Gender Female
Port Size M5x0.8
Weight 1.62 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Option Bore Diameter Closed Width Finger Type Gripper Type Holding Force Closed @ 72 psi Holding Force Open @ 72 psi Maximum Operating Pressure Minimum Operating Pressure Open Width Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Weight
1 1 02906394 Parallel Gripper, Double-Acting, 2 Finger Low Profile (Short Stroke) Axial Ported 20 mm 0 mm 2 Finger Low Profile (Short Stroke) Parallel 141 N 141 N 102 psi 15 psi 20 mm 15 psi to 102 psi 14 °F to 140 °F 41 mm 86 mm 62 mm Double-Acting Female M5x0.8 1.62 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map