Motion Industries - Free CAD models - One-Piece Clamping Collar 1C-Series 1C-268-A - TraceParts
Motion Industries
By Motion Industries

One-Piece Clamping Collar 1C-Series 1C-268-A

Manufacturer Climax Metal Products
Description One-Piece Clamping Collar 1C-Series, Aluminum - ASTM B211, Plain, 2.6875 in ID, 4.0000 in OD, 0.8750 in Wide
Part Number 1C-268-A
MI Item Number 06707855
Distributor Motion Industries
Motion Internal Description 1C-268-A 2 11/16" ID SPLIT CLAMP
E-Shop link https://www.motionindustries.com/products/sku/06707855
Material Aluminum - ASTM B211
Bore Type Plain
Construction One Piece - Split
Finish Plain
Harmonization Code 8487.90.0080
Inside Diameter 2.6875 in
Locking Device Clamp
Outside Diameter 4.0000 in
Screw / Locking Style Hex Socket Cap Screw
Screw Material Steel - ASTM A574
Screw Size 3/8-24 x 1 in
Type Series 1C
Weight 25.80 lbs
Width 0.8750 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Bore Type Construction Finish Harmonization Code Inside Diameter Locking Device Outside Diameter Screw / Locking Style Screw Material Screw Size Type Series Weight Width
1 1 06707855 One-Piece Clamping Collar 1C-Series, Aluminum - ASTM B211, Plain, 2.6875 in ID, 4.0000 in OD, 0.8750 in Wide Aluminum - ASTM B211 Plain One Piece - Split Plain 8487.90.0080 2.6875 in Clamp 4.0000 in Hex Socket Cap Screw Steel - ASTM A574 3/8-24 x 1 in 1C 25.80 lbs 0.8750 in

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map