Motion Industries - Free CAD models - One-Piece Clamping Collar 1C-Series 1C-225-Z - TraceParts
Motion Industries
By Motion Industries

One-Piece Clamping Collar 1C-Series 1C-225-Z

Manufacturer Climax Metal Products
Description One-Piece Clamping Collar 1C-Series, Steel - ASTM A108, Plain, 2.2500 in ID, 3.2500 in OD, 0.7500 in Wide
Part Number 1C-225-Z
MI Item Number 02979956
Distributor Motion Industries
Motion Internal Description 1C-225-Z ZINC PLATED
E-Shop link https://www.motionindustries.com/products/sku/02979956
Material Steel - ASTM A108
Bore Type Plain
Construction One Piece - Split
Finish Zinc Plate
Harmonization Code 8487.90.0080
Inside Diameter 2.2500 in
Locking Device Clamp
Outside Diameter 3.2500 in
Screw / Locking Style Hex Socket Cap Screw
Screw Material Stainless Steel - ASTM F837
Screw Size 5/16-24 x 1 in
Type Series 1C
Weight 13.6608 oz
Width 0.7500 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Bore Type Construction Finish Harmonization Code Inside Diameter Locking Device Outside Diameter Screw / Locking Style Screw Material Screw Size Type Series Weight Width
1 1 02979956 One-Piece Clamping Collar 1C-Series, Steel - ASTM A108, Plain, 2.2500 in ID, 3.2500 in OD, 0.7500 in Wide Steel - ASTM A108 Plain One Piece - Split Zinc Plate 8487.90.0080 2.2500 in Clamp 3.2500 in Hex Socket Cap Screw Stainless Steel - ASTM F837 5/16-24 x 1 in 1C 13.6608 oz 0.7500 in

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map