Motion Industries - Free CAD models - Nylon Tubing T0604BU-100 - TraceParts
Motion Industries
By Motion Industries

Nylon Tubing T0604BU-100

Manufacturer SMC
Description Nylon Tubing, Air/Water, 5.21 lbs, 6 mm, 0.236 in
Part Number T0604BU-100
MI Item Number 04576796
Distributor Motion Industries
Motion Internal Description T0604BU-100
E-Shop link https://www.motionindustries.com/products/sku/04576796
Burst Pressure Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link
Color Blue
Fluid Type Air;Water
Hardness Shore D 70
Length 100 m
Minimum Bend Radius 24 mm
Operating Pressure at Room Temp 218 psi
Tube Inner Diameter 4 mm;0.158 in
Tube Material Nylon 12
Tube Outer Diameter 6 mm;0.236 in
Typical Applications General Purpose Air/Water
Weight 5.21 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Burst Pressure Color Fluid Type Hardness Length Minimum Bend Radius Operating Pressure at Room Temp Tube Inner Diameter Tube Material Tube Outer Diameter Typical Applications Weight
1 1 04576796 Nylon Tubing, Air/Water, 5.21 lbs, 6 mm, 0.236 in Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link Blue Air;Water Shore D 70 100 m 24 mm 218 psi 4 mm;0.158 in Nylon 12 6 mm;0.236 in General Purpose Air/Water 5.21 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map