Motion Industries - Free CAD models - Needle Bearing Inner Ring, PI162012 - TraceParts
Motion Industries
By Motion Industries

Needle Bearing Inner Ring, PI162012

Manufacturer INA (Schaeffler)
Description Needle Bearing Inner Ring, 1.0000 in Bore, 1.2500 in OD
Part Number PI162012
MI Item Number 04479227
Distributor Motion Industries
Motion Internal Description PI162012
E-Shop link https://motionindustries.com/products/sku/04479227
Material Steel
Bore Diameter 1.0000 in
Closure Type Open
Lubrication Hole Type Oil Hole & Groove
Outside Diameter 1.2500 in
Width 1.0000 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Bore Diameter Closure Type Lubrication Hole Type Outside Diameter Width
1 1 04479227 Needle Bearing Inner Ring, 1.0000 in Bore, 1.2500 in OD Steel 1.0000 in Open Oil Hole & Groove 1.2500 in 1.0000 in

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map