Motion Industries - Free CAD models - NCY2S-Magnetically Coupled Rodless Air Cylinder, NCDY2S25L-1000B-A73HZ - TraceParts
Motion Industries
By Motion Industries

NCY2S-Magnetically Coupled Rodless Air Cylinder, NCDY2S25L-1000B-A73HZ

Manufacturer SMC
Description NCY2S-Magnetically Coupled Rodless Air Cylinder, 1.0000 in Bore Dia., 10.0000 in Stroke Length
Manufacturer Part Number NCDY2S25L-1000B-A73HZ
MI Item Number 05428609
Distributor Motion Industries
Motion Internal Description NCDY2S25L-1000B-A73HZ
E-Shop link https://www.motionindustries.com/products/sku/05428609
Auto-Switch A73H - Reed, DC Volt 24, AC Volt 100, Horizontal
Bore Diameter 1.0000 in
Cushion Type Urethane Cushion
Cylinder Style Magnetically Coupled
Guide Type Slide Bearing Guide
Lead Wire / Prewire Connector Z - (5 m)
Maximum Operating Pressure 101 psi
Minimum Operating Pressure 26 psi
Mounting Orientation Horizontal
Mounting Type Basic
Number of Auto Switches 2
Operating Pressure Range 26 to 101 psi
Operating Temperature Range 14 to 140°F
Options Included Magnetized, Switch Ready
Overall Height 2.13 in
Overall Length 15.41 in
Overall Width 4.49 in
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 NPT
Port Thread Standard NPT
Proof Pressure 152 psi
Seal Kit CY2S25-PS
Series NCY2S
Stroke Adjuster Type B = (Left: Shock Absorber + Adjusting Bolt), (Right: Shock Absorber + Adjusting Bolt)
Stroke Length 10.0000 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Auto-Switch Bore Diameter Cushion Type Cylinder Style Guide Type Lead Wire / Prewire Connector Maximum Operating Pressure Minimum Operating Pressure Mounting Orientation Mounting Type Number of Auto Switches Operating Pressure Range Operating Temperature Range Options Included Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Seal Kit Series Stroke Adjuster Type Stroke Length
1 1 05428609 NCY2S-Magnetically Coupled Rodless Air Cylinder, 1.0000 in Bore Dia., 10.0000 in Stroke Length A73H - Reed, DC Volt 24, AC Volt 100, Horizontal 1.0000 in Urethane Cushion Magnetically Coupled Slide Bearing Guide Z - (5 m) 101 psi 26 psi Horizontal Basic 2 26 to 101 psi 14 to 140°F Magnetized, Switch Ready 2.13 in 15.41 in 4.49 in Double-Acting Female 1/8 NPT NPT 152 psi CY2S25-PS NCY2S B = (Left: Shock Absorber + Adjusting Bolt), (Right: Shock Absorber + Adjusting Bolt) 10.0000 in

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map