Motion Industries - Free CAD models - NCY2S-Magnetically Coupled Rodless Air Cylinder, NCDY2S15H-2000BC-F7PL - TraceParts
Motion Industries
By Motion Industries

NCY2S-Magnetically Coupled Rodless Air Cylinder, NCDY2S15H-2000BC-F7PL

Manufacturer SMC
Description NCY2S-Magnetically Coupled Rodless Air Cylinder, 0.6250 in Bore Dia., 20.0000 in Stroke Length
Manufacturer Part Number NCDY2S15H-2000BC-F7PL
MI Item Number 04382578
Distributor Motion Industries
Motion Internal Description NCDY2S15H-2000BC-F7PL
E-Shop link https://www.motionindustries.com/products/sku/04382578
Auto-Switch F7P - Solid State, General Purpose, 3 Wire PNP, Horizontal
Bore Diameter 0.6250 in
Cushion Type Urethane Cushion
Cylinder Style Magnetically Coupled
Guide Type Slide Bearing Guide
Lead Wire / Prewire Connector L - (3 m)
Maximum Operating Pressure 101 psi
Minimum Operating Pressure 26 psi
Mounting Orientation Horizontal
Mounting Type Basic
Number of Auto Switches 2
Operating Pressure Range 26 to 101 psi
Operating Temperature Range 14 to 140°F
Options Included Magnetized, Switch Ready
Overall Height 1.63 in
Overall Length 24.42 in
Overall Width 3.50 in
Piston Action Double-Acting
Port Gender Female
Port Size #10–32 UNF
Port Thread Standard UNF
Proof Pressure 152 psi
Seal Kit CY2S15-PS
Series NCY2S
Stroke Adjuster Type BC = (Left: Cap Type Shock Absorbers), (Right: Cap Type Shock Absorbers)
Stroke Length 20.0000 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Auto-Switch Bore Diameter Cushion Type Cylinder Style Guide Type Lead Wire / Prewire Connector Maximum Operating Pressure Minimum Operating Pressure Mounting Orientation Mounting Type Number of Auto Switches Operating Pressure Range Operating Temperature Range Options Included Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Seal Kit Series Stroke Adjuster Type Stroke Length
1 1 04382578 NCY2S-Magnetically Coupled Rodless Air Cylinder, 0.6250 in Bore Dia., 20.0000 in Stroke Length F7P - Solid State, General Purpose, 3 Wire PNP, Horizontal 0.6250 in Urethane Cushion Magnetically Coupled Slide Bearing Guide L - (3 m) 101 psi 26 psi Horizontal Basic 2 26 to 101 psi 14 to 140°F Magnetized, Switch Ready 1.63 in 24.42 in 3.50 in Double-Acting Female #10–32 UNF UNF 152 psi CY2S15-PS NCY2S BC = (Left: Cap Type Shock Absorbers), (Right: Cap Type Shock Absorbers) 20.0000 in

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map