Motion Industries - Free CAD models - NCY2S-Magnetically Coupled Rodless Air Cylinder, NCDY2S10H-1000-F7BVL - TraceParts
Motion Industries
By Motion Industries

NCY2S-Magnetically Coupled Rodless Air Cylinder, NCDY2S10H-1000-F7BVL

Manufacturer SMC
Description NCY2S-Magnetically Coupled Rodless Air Cylinder, 0.3750 in Bore Dia., 10.0000 in Stroke Length
Manufacturer Part Number NCDY2S10H-1000-F7BVL
MI Item Number 02765952
Distributor Motion Industries
Motion Internal Description NCDY2S10H-1000-F7BVL
E-Shop link https://www.motionindustries.com/products/sku/02765952
Auto-Switch F7BV - Solid State, General Purpose, 2 Wire, Vertical
Bore Diameter 0.3750 in
Cushion Type Urethane Cushion
Cylinder Style Magnetically Coupled
Guide Type Slide Bearing Guide
Lead Wire / Prewire Connector L - (3 m)
Maximum Operating Pressure 101 psi
Minimum Operating Pressure 26 psi
Mounting Orientation Horizontal
Mounting Type Basic Mount
Number of Auto Switches 2
Operating Pressure Range 26 to 101 psi
Operating Temperature Range 14 to 140°F
Options Included Switch Ready
Overall Height 1.37 in
Overall Length 13.90 in
Overall Width 2.91 in
Piston Action Double-Acting
Port Gender Female
Port Size #10–32 UNF
Port Thread Standard UNF
Proof Pressure 152 psi
Seal Kit CY2S10-PS
Series NCY2S
Stroke Adjuster Type With Adjusting Bolt
Stroke Length 10.0000 in
Weight 3.03 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Auto-Switch Bore Diameter Cushion Type Cylinder Style Guide Type Lead Wire / Prewire Connector Maximum Operating Pressure Minimum Operating Pressure Mounting Orientation Mounting Type Number of Auto Switches Operating Pressure Range Operating Temperature Range Options Included Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Seal Kit Series Stroke Adjuster Type Stroke Length Weight
1 1 02765952 NCY2S-Magnetically Coupled Rodless Air Cylinder, 0.3750 in Bore Dia., 10.0000 in Stroke Length F7BV - Solid State, General Purpose, 2 Wire, Vertical 0.3750 in Urethane Cushion Magnetically Coupled Slide Bearing Guide L - (3 m) 101 psi 26 psi Horizontal Basic Mount 2 26 to 101 psi 14 to 140°F Switch Ready 1.37 in 13.90 in 2.91 in Double-Acting Female #10–32 UNF UNF 152 psi CY2S10-PS NCY2S With Adjusting Bolt 10.0000 in 3.03 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map