Motion Industries - Free CAD models - NCY2S-Magnetically Coupled Rodless Air Cylinder, NCDY2S10H-0600B - TraceParts
Motion Industries
By Motion Industries

NCY2S-Magnetically Coupled Rodless Air Cylinder, NCDY2S10H-0600B

Manufacturer SMC
Description NCY2S-Magnetically Coupled Rodless Air Cylinder, 0.3750 in Bore Dia., 6.0000 in Stroke Length
Manufacturer Part Number NCDY2S10H-0600B
MI Item Number 04573016
Distributor Motion Industries
Motion Internal Description NCDY2S10H-0600B
E-Shop link https://www.motionindustries.com/products/sku/04573016
Bore Diameter 0.3750 in
Cushion Type Urethane Cushion
Cylinder Style Magnetically Coupled
Guide Type Slide Bearing Guide
Maximum Operating Pressure 101 psi
Minimum Operating Pressure 26 psi
Mounting Orientation Horizontal
Mounting Type Basic
Operating Pressure Range 26 to 101 psi
Operating Temperature Range 14 to 140°F
Options Included Switch Ready
Overall Height 1.37 in
Overall Length 9.90 in
Overall Width 2.91 in
Piston Action Double-Acting
Port Gender Female
Port Size #10–32 UNF
Port Thread Standard UNF
Proof Pressure 152 psi
Seal Kit CY2S10-PS
Series NCY2S
Stroke Adjuster Type B = (Left: Shock Absorber + Adjusting Bolt), (Right: Shock Absorber + Adjusting Bolt)
Stroke Length 6.0000 in
Weight 2.22 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Cushion Type Cylinder Style Guide Type Maximum Operating Pressure Minimum Operating Pressure Mounting Orientation Mounting Type Operating Pressure Range Operating Temperature Range Options Included Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Seal Kit Series Stroke Adjuster Type Stroke Length Weight
1 1 04573016 NCY2S-Magnetically Coupled Rodless Air Cylinder, 0.3750 in Bore Dia., 6.0000 in Stroke Length 0.3750 in Urethane Cushion Magnetically Coupled Slide Bearing Guide 101 psi 26 psi Horizontal Basic 26 to 101 psi 14 to 140°F Switch Ready 1.37 in 9.90 in 2.91 in Double-Acting Female #10–32 UNF UNF 152 psi CY2S10-PS NCY2S B = (Left: Shock Absorber + Adjusting Bolt), (Right: Shock Absorber + Adjusting Bolt) 6.0000 in 2.22 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map