Motion Industries - Free CAD models - NCA1 Tie Rod Air Cylinder, NCA1C150-0150N - TraceParts
Motion Industries
By Motion Industries

NCA1 Tie Rod Air Cylinder, NCA1C150-0150N

Manufacturer SMC
Description NCA1 Tie Rod Air Cylinder, 1.5000 in Bore Dia, NCA1 Series
Manufacturer Part Number NCA1C150-0150N
MI Item Number 03759072
Distributor Motion Industries
Motion Internal Description NCA1C150-0150N CYLINDER, NCA1, TIE ROD
E-Shop link https://www.motionindustries.com/products/sku/03759072
Alignment Coupler / Floating Joint NJ-07
Bore Diameter 1.5000 in
Clevis Mount (Detachable) - MP2 NCA1-D150
Clevis Mount (Fixed) - MP1 NCA1-X150
Cushion Type Non-Cushioned
Cushion Valve Assembly NC1A150-10-124
Cylinder Type NFPA
Eye Mount - MP4 (Plain) NCA1-C150
Flange Mount - MF1/MF2 NCA1-F150
Foot Mounts - MS1 NCA1-L150
Foot Mounts - MS2 NCA1-S150
Jam Nut JM-045
Locking Position Without Locks
Lube Style Non-lube
Maximum Operating Pressure 250 psi
Minimum Operating Pressure 8 psi
Mounting Type Eye Rear (Detachable);MP4
Operating Pressure Range 8 to 250 psi
Operating Temperature Range 40 to 140°F
Overall Height 2.0000 in
Overall Width 2.0000 in
Piston Action Double-Acting
Pivot Pin NCDP-150 with Cotter Pins, NCA1-150 with Retainer Rings
Port Gender Female
Port Size 3/8 NPT
Port Thread Standard NPT
Pull Force at 100 psi 31 lb
Push Force at 100 psi 177 lb
Rod - Thread Size 7/16-20 Male Thread
Rod Clevis NY-150
Rod Eye NI-150
Rod Gender Male
Rod Size 0.6250 in
Rod Thread Standard UNF
Rod Type Single Rod
Seal Kit NC1A150PS
Series NCA1
Standards Met ANSI (NFPA) T3.6.7 R2-1996
Stroke Length 1.5000 in
Tie Rod Nut NCA150-13-Q6308
CAD models
Share

Product selection

Index Selector MI Item Number Description Alignment Coupler / Floating Joint Bore Diameter Clevis Mount (Detachable) - MP2 Clevis Mount (Fixed) - MP1 Cushion Type Cushion Valve Assembly Cylinder Type Eye Mount - MP4 (Plain) Flange Mount - MF1/MF2 Foot Mounts - MS1 Foot Mounts - MS2 Jam Nut Locking Position Lube Style Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Overall Height Overall Width Piston Action Pivot Pin Port Gender Port Size Port Thread Standard Pull Force at 100 psi Push Force at 100 psi Rod - Thread Size Rod Clevis Rod Eye Rod Gender Rod Size Rod Thread Standard Rod Type Seal Kit Series Standards Met Stroke Length Tie Rod Nut
1 1 03759072 NCA1 Tie Rod Air Cylinder, 1.5000 in Bore Dia, NCA1 Series NJ-07 1.5000 in NCA1-D150 NCA1-X150 Non-Cushioned NC1A150-10-124 NFPA NCA1-C150 NCA1-F150 NCA1-L150 NCA1-S150 JM-045 Without Locks Non-lube 250 psi 8 psi Eye Rear (Detachable);MP4 8 to 250 psi 40 to 140°F 2.0000 in 2.0000 in Double-Acting NCDP-150 with Cotter Pins, NCA1-150 with Retainer Rings Female 3/8 NPT NPT 31 lb 177 lb 7/16-20 Male Thread NY-150 NI-150 Male 0.6250 in UNF Single Rod NC1A150PS NCA1 ANSI (NFPA) T3.6.7 R2-1996 1.5000 in NCA150-13-Q6308

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map