Motion Industries - Free CAD models - NCA1 Tie Rod Air Cylinder, NCA1B325-0100N - TraceParts
Motion Industries
By Motion Industries

NCA1 Tie Rod Air Cylinder, NCA1B325-0100N

Manufacturer SMC
Description NCA1 Tie Rod Air Cylinder, 3.2500 in Bore Dia, NCA1 Series
Manufacturer Part Number NCA1B325-0100N
MI Item Number 04569928
Distributor Motion Industries
Motion Internal Description NCA1B325-0100N CYLINDER, NCA1, TIE ROD
E-Shop link https://www.motionindustries.com/products/sku/04569928
Alignment Coupler / Floating Joint NJ-12, NCA1-AC325
Bore Diameter 3.2500 in
Clevis Mount (Detachable) - MP2 NCA1-D325
Clevis Mount (Fixed) - MP1 NCA1-X325
Cushion Type Non-Cushioned
Cushion Valve Assembly NC1A325-10-125
Cylinder Type NFPA
Eye Mount - MP4 (Plain) NCA1-C325
Flange Mount - MF1/MF2 NCA1-F325
Foot Mounts - MS1 NCA1-L325
Foot Mounts - MS2 NCA1-S325
Jam Nut JM-10
Locking Position Without Locks
Lube Style Non-lube
Maximum Operating Pressure 250 psi
Minimum Operating Pressure 8 psi
Mounting Type Basic;MX0
Operating Pressure Range 8 to 250 psi
Operating Temperature Range 40 to 140°F
Overall Height 3.7500 in
Overall Width 3.7500 in
Piston Action Double-Acting
Pivot Pin NCDP-325 with Cotter Pins, NCA1-325 with Retainer Rings
Port Gender Female
Port Size 1/2 NPT
Port Thread Standard NPT
Pull Force at 100 psi 79 lb
Push Force at 100 psi 830 lb
Rod - Thread Size 3/4-16 Male Thread
Rod Clevis NY-325
Rod Eye NI-325
Rod Gender Male
Rod Size 1.0000 in
Rod Thread Standard UNF
Rod Type Single Rod
Seal Kit NC1A325PS
Series NCA1
Standards Met ANSI (NFPA) T3.6.7 R2-1996
Stroke Length 1.0000 in
Tie Rod Nut NCA325-13-Q6311
Weight 8.42 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Alignment Coupler / Floating Joint Bore Diameter Clevis Mount (Detachable) - MP2 Clevis Mount (Fixed) - MP1 Cushion Type Cushion Valve Assembly Cylinder Type Eye Mount - MP4 (Plain) Flange Mount - MF1/MF2 Foot Mounts - MS1 Foot Mounts - MS2 Jam Nut Locking Position Lube Style Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Overall Height Overall Width Piston Action Pivot Pin Port Gender Port Size Port Thread Standard Pull Force at 100 psi Push Force at 100 psi Rod - Thread Size Rod Clevis Rod Eye Rod Gender Rod Size Rod Thread Standard Rod Type Seal Kit Series Standards Met Stroke Length Tie Rod Nut Weight
1 1 04569928 NCA1 Tie Rod Air Cylinder, 3.2500 in Bore Dia, NCA1 Series NJ-12, NCA1-AC325 3.2500 in NCA1-D325 NCA1-X325 Non-Cushioned NC1A325-10-125 NFPA NCA1-C325 NCA1-F325 NCA1-L325 NCA1-S325 JM-10 Without Locks Non-lube 250 psi 8 psi Basic;MX0 8 to 250 psi 40 to 140°F 3.7500 in 3.7500 in Double-Acting NCDP-325 with Cotter Pins, NCA1-325 with Retainer Rings Female 1/2 NPT NPT 79 lb 830 lb 3/4-16 Male Thread NY-325 NI-325 Male 1.0000 in UNF Single Rod NC1A325PS NCA1 ANSI (NFPA) T3.6.7 R2-1996 1.0000 in NCA325-13-Q6311 8.42 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map