Motion Industries
By Motion Industries

MY3B-Mechanically Jointed Rodless Air Cylinder, MY3B50TN-300H

Manufacturer SMC
Description MY3B-Mechanically Jointed Rodless Air Cylinder, 50 mm Bore Dia, MY3B Series
Manufacturer Part Number MY3B50TN-300H
MI Item Number 05269311
Distributor Motion Industries
Motion Internal Description MY3B50TN-300H
E-Shop link https://www.motionindustries.com/products/sku/05269311
Bore Diameter 50 mm
Cushion Type Air Cushion
Cylinder Style Mechanically Jointed
Guide Type Basic Guide - Standard
Maximum Operating Pressure 116 psi
Minimum Operating Pressure 29 psi
Mounting Orientation Ceiling;Horizontal;Vertical;Wall
Mounting Type Basic
Operating Pressure Range 29 to 116 psi
Operating Temperature Range 41 to 140°F
Overall Height 67 mm
Overall Length 610 mm
Overall Width 116 mm
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 NPT
Port Thread Standard NPT
Proof Pressure 174 psi
Seal Kit MY3B50-PS
Series MY3B
Stroke Adjuster Type H = (Left: High Load Shock Absorbers + Adjustment Bolts), (Right: High Load Shock Absorbers + Adjustment Bolts)
Stroke Length 300 mm
Weight 16.62 lbs
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map