Motion Industries
By Motion Industries

MY2H-Mechanically Jointed Rodless Air Cylinder, MY2HT25G-550H

Manufacturer SMC
Description MY2H-Mechanically Jointed Rodless Air Cylinder, 25 mm Bore Dia, MY2 Series
Manufacturer Part Number MY2HT25G-550H
MI Item Number 04980574
Distributor Motion Industries
Motion Internal Description MY2HT25G-550H
E-Shop link https://www.motionindustries.com/products/sku/04980574
Bore Diameter 25 mm
Cushion Type Air Cushion
Cylinder Style Mechanically Jointed
Guide Type Linear Guide - Double Axis
Maximum Operating Pressure 116 psi
Minimum Operating Pressure 14 psi
Mounting Orientation Ceiling;Horizontal;Vertical;Wall
Mounting Type Basic
Operating Pressure Range 14 to 116 psi
Operating Temperature Range 41 to 140°F
Overall Height 37 mm
Overall Length 760 mm
Overall Width 123 mm
Piping Type Centralized Piping
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 BSPT
Port Thread Standard BSPT
Proof Pressure 174 psi
Seal Kit MY2B25-PS
Series MY2
Stroke Adjuster Type H = (Left: High Load Shock Absorbers + Adjustment Bolts), (Right: High Load Shock Absorbers + Adjustment Bolts)
Stroke Length 550 mm
Weight 20.72 lbs
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map