Motion Industries
By Motion Industries

MY1M-Mechanically Jointed Rodless Air Cylinder, MY1M32-1600AL-M9PV

Manufacturer SMC
Description MY1M-Mechanically Jointed Rodless Air Cylinder, 32 mm Bore Dia, MY1M Series
Manufacturer Part Number MY1M32-1600AL-M9PV
MI Item Number 04980567
Distributor Motion Industries
Motion Internal Description MY1M32-1600AL-M9PV
E-Shop link https://www.motionindustries.com/products/sku/04980567
Bore Diameter 32 mm
Cushion Type Air Cushion
Cylinder Style Mechanically Jointed
Guide Type Slide Bearing Guide
Maximum Operating Pressure 116 psi
Minimum Operating Pressure 22 psi
Mounting Orientation Ceiling;Horizontal;Vertical;Wall
Mounting Type Basic
Number of Auto Switches 2
Operating Pressure Range 22 to 116 psi
Operating Temperature Range 41 to 140°F
Overall Height 68 mm
Overall Length 1880 mm
Overall Width 102 mm
Piping Type Standard Piping
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 BSPT
Port Thread Standard BSPT
Proof Pressure 174 psi
Seal Kit MY1M32-PS
Series MY1M
Stroke Adjuster Type AL = (Left: with Adjusting Bolt), (Right: with Low Load Shock Absorber + Adjusting Bolt)
Stroke Length 1600 mm
Weight 10.80 lbs
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map