Motion Industries
By Motion Industries

MY1M-Mechanically Jointed Rodless Air Cylinder, MY1M16-200L-M9P

Manufacturer SMC
Description MY1M-Mechanically Jointed Rodless Air Cylinder, 16 mm Bore Dia, MY1M Series
Manufacturer Part Number MY1M16-200L-M9P
MI Item Number 04190515
Distributor Motion Industries
Motion Internal Description MY1M16-200L-M9P
E-Shop link https://www.motionindustries.com/products/sku/04190515
Bore Diameter 16 mm
Cushion Type Air Cushion
Cylinder Style Mechanically Jointed
Guide Type Slide Bearing Guide
Maximum Operating Pressure 116 psi
Minimum Operating Pressure 29 psi
Mounting Orientation Ceiling;Horizontal;Vertical;Wall
Mounting Type Basic
Number of Auto Switches 2
Operating Pressure Range 29 to 116 psi
Operating Temperature Range 41 to 140°F
Overall Height 40 mm
Overall Length 360 mm
Overall Width 68 mm
Piping Type Standard Piping
Piston Action Double-Acting
Port Gender Female
Port Size M5x0.8
Port Thread Standard ISO
Proof Pressure 174 psi
Seal Kit MY1M16-PS
Series MY1M
Stroke Adjuster Type L = (Left: Low Load Shock Absorbers + Adjustment Bolts), (Right: Low Load Shock Absorbers + Adjustment Bolts)
Stroke Length 200 mm
Weight 3.15 lbs
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map