Motion Industries
By Motion Industries

MY1H-Mechanically Jointed Rodless Air Cylinder, MY1H20-100LS

Manufacturer SMC
Description MY1H-Mechanically Jointed Rodless Air Cylinder, 20 mm Bore Dia, MY1H Series
Manufacturer Part Number MY1H20-100LS
MI Item Number 04569268
Distributor Motion Industries
Motion Internal Description MY1H20-100LS
E-Shop link https://www.motionindustries.com/products/sku/04569268
Bore Diameter 20 mm
Cushion Type Air Cushion
Cylinder Style Mechanically Jointed
End Lock Position Without End Lock
Guide Type Linear Guide
Maximum Operating Pressure 116 psi
Minimum Operating Pressure 22 psi
Mounting Orientation Ceiling;Horizontal;Vertical;Wall
Mounting Type Basic
Operating Pressure Range 22 to 116 psi
Operating Temperature Range 41 to 140°F
Overall Height 46 mm
Overall Length 300 mm
Overall Width 78 mm
Piping Type Standard Piping
Piston Action Double-Acting
Port Gender Female
Port Size M5x0.8
Port Thread Standard ISO
Proof Pressure 174 psi
Seal Kit MY1H20-PS
Series MY1H
Stroke Adjuster Type LS = (Left: with Low Load Shock Absorber + Adjustment Bolt), (Right: Without)
Stroke Length 100 mm
Weight 4.85 lbs
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map