Motion Industries - Free CAD models - MY1C-Mechanically Jointed Rodless Air Cylinder, MY1C32G-400LS - TraceParts
Motion Industries
By Motion Industries

MY1C-Mechanically Jointed Rodless Air Cylinder, MY1C32G-400LS

Manufacturer SMC
Description MY1C-Mechanically Jointed Rodless Air Cylinder, 32 mm Bore Dia, MY1C Series
Manufacturer Part Number MY1C32G-400LS
MI Item Number 04569209
Distributor Motion Industries
Motion Internal Description MY1C32G-400LS
E-Shop link https://www.motionindustries.com/products/sku/04569209
Bore Diameter 32 mm
Cushion Type Air Cushion
Cylinder Style Mechanically Jointed
Guide Type Cam Follower Guide
Maximum Operating Pressure 116 psi
Minimum Operating Pressure 14 psi
Mounting Orientation Ceiling;Horizontal;Vertical;Wall
Mounting Type Basic
Operating Pressure Range 14 to 116 psi
Operating Temperature Range 41 to 140°F
Overall Height 68 mm
Overall Length 680 mm
Overall Width 102 mm
Piping Type Centralized Piping
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 BSPT
Port Thread Standard BSPT
Proof Pressure 174 psi
Seal Kit MY1M32-PS
Series MY1C
Stroke Adjuster Type L = (Left: Low Load Shock Absorbers + Adjustment Bolts), (Right: Low Load Shock Absorbers + Adjustment Bolts)
Stroke Length 400 mm
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Cushion Type Cylinder Style Guide Type Maximum Operating Pressure Minimum Operating Pressure Mounting Orientation Mounting Type Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piping Type Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Seal Kit Series Stroke Adjuster Type Stroke Length
1 1 04569209 MY1C-Mechanically Jointed Rodless Air Cylinder, 32 mm Bore Dia, MY1C Series 32 mm Air Cushion Mechanically Jointed Cam Follower Guide 116 psi 14 psi Ceiling;Horizontal;Vertical;Wall Basic 14 to 116 psi 41 to 140°F 68 mm 680 mm 102 mm Centralized Piping Double-Acting Female 1/8 BSPT BSPT 174 psi MY1M32-PS MY1C L = (Left: Low Load Shock Absorbers + Adjustment Bolts), (Right: Low Load Shock Absorbers + Adjustment Bolts) 400 mm

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map