Motion Industries
By Motion Industries

MY1C-Mechanically Jointed Rodless Air Cylinder, MY1C32-700L

Manufacturer SMC
Description MY1C-Mechanically Jointed Rodless Air Cylinder, 32 mm Bore Dia, MY1C Series
Manufacturer Part Number MY1C32-700L
MI Item Number 04569202
Distributor Motion Industries
Motion Internal Description MY1C32-700L
E-Shop link https://www.motionindustries.com/products/sku/04569202
Bore Diameter 32 mm
Cushion Type Air Cushion
Cylinder Style Mechanically Jointed
Guide Type Cam Follower Guide
Maximum Operating Pressure 116 psi
Minimum Operating Pressure 14 psi
Mounting Orientation Ceiling;Horizontal;Vertical;Wall
Mounting Type Basic
Operating Pressure Range 14 to 116 psi
Operating Temperature Range 41 to 140°F
Overall Height 68 mm
Overall Length 980 mm
Overall Width 102 mm
Piping Type Standard Piping
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 BSPT
Port Thread Standard BSPT
Proof Pressure 174 psi
Seal Kit MY1M32-PS
Series MY1C
Stroke Adjuster Type L = (Left: Low Load Shock Absorbers + Adjustment Bolts), (Right: Low Load Shock Absorbers + Adjustment Bolts)
Stroke Length 700 mm
Weight 17.06 lbs
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map