Motion Industries
By Motion Industries

MY1C-Mechanically Jointed Rodless Air Cylinder, MY1C25G-200LS

Manufacturer SMC
Description MY1C-Mechanically Jointed Rodless Air Cylinder, 25 mm Bore Dia, MY1C Series
Manufacturer Part Number MY1C25G-200LS
MI Item Number 02107087
Distributor Motion Industries
Motion Internal Description MY1C25G-200LS CYLINDER
E-Shop link https://www.motionindustries.com/products/sku/02107087
Bore Diameter 25 mm
Cushion Type Air Cushion
Cylinder Style Mechanically Jointed
Guide Type Cam Follower Guide
Maximum Operating Pressure 116 psi
Minimum Operating Pressure 14 psi
Mounting Orientation Ceiling;Horizontal;Vertical;Wall
Mounting Type Basic
Operating Pressure Range 14 to 116 psi
Operating Temperature Range 41 to 140°F
Overall Height 54 mm
Overall Length 420 mm
Overall Width 84 mm
Piping Type Centralized Piping
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 BSPT
Port Thread Standard BSPT
Proof Pressure 174 psi
Seal Kit MY1M25-PS
Series MY1C
Stroke Adjuster Type LS = (Left: with Low Load Shock Absorber + Adjustment Bolt), (Right: Without)
Stroke Length 200 mm
Weight 6.30 lbs
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map