Motion Industries
By Motion Industries

MY1C-Mechanically Jointed Rodless Air Cylinder, MY1C20-1600L-M9PWZ

Manufacturer SMC
Description MY1C-Mechanically Jointed Rodless Air Cylinder, 20 mm Bore Dia, MY1C Series
Manufacturer Part Number MY1C20-1600L-M9PWZ
MI Item Number 07336644
Distributor Motion Industries
Motion Internal Description MY1C20-1600L-M9PWZ
E-Shop link https://www.motionindustries.com/products/sku/07336644
Bore Diameter 20 mm
Cushion Type Air Cushion
Cylinder Style Mechanically Jointed
Guide Type Cam Follower Guide
Lead Wire / Prewire Connector Z - (5 m)
Maximum Operating Pressure 116 psi
Minimum Operating Pressure 22 psi
Mounting Orientation Ceiling;Horizontal;Vertical;Wall
Mounting Type Basic
Number of Auto Switches 2
Operating Pressure Range 22 to 116 psi
Operating Temperature Range 41 to 140°F
Overall Height 46 mm
Overall Length 1800 mm
Overall Width 72 mm
Piping Type Standard Piping
Piston Action Double-Acting
Port Gender Female
Port Size M5x0.8
Port Thread Standard ISO
Proof Pressure 174 psi
Seal Kit MY1M20-PS
Series MY1C
Stroke Adjuster Type L = (Left: Low Load Shock Absorbers + Adjustment Bolts), (Right: Low Load Shock Absorbers + Adjustment Bolts)
Stroke Length 1600 mm
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map