Motion Industries
By Motion Industries

MY1C-Mechanically Jointed Rodless Air Cylinder, MY1C16-300L-M9BW

Manufacturer SMC
Description MY1C-Mechanically Jointed Rodless Air Cylinder, 16 mm Bore Dia, MY1C Series
Manufacturer Part Number MY1C16-300L-M9BW
MI Item Number 04434020
Distributor Motion Industries
Motion Internal Description MY1C16-300L-M9BW CYLINDER
E-Shop link https://www.motionindustries.com/products/sku/04434020
Bore Diameter 16 mm
Cushion Type Air Cushion
Cylinder Style Mechanically Jointed
Guide Type Cam Follower Guide
Maximum Operating Pressure 116 psi
Minimum Operating Pressure 22 psi
Mounting Orientation Ceiling;Horizontal;Vertical;Wall
Mounting Type Basic
Number of Auto Switches 2
Operating Pressure Range 22 to 116 psi
Operating Temperature Range 41 to 140°F
Overall Height 40 mm
Overall Length 460 mm
Overall Width 68 mm
Piping Type Standard Piping
Piston Action Double-Acting
Port Gender Female
Port Size M5x0.8
Port Thread Standard ISO
Proof Pressure 174 psi
Seal Kit MY1M16-PS
Series MY1C
Stroke Adjuster Type L = (Left: Low Load Shock Absorbers + Adjustment Bolts), (Right: Low Load Shock Absorbers + Adjustment Bolts)
Stroke Length 300 mm
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map