Motion Industries
By Motion Industries

MY1B-Mechanically Jointed Rodless Air Cylinder, MY1B25G-700AZ

Manufacturer SMC
Description MY1B-Mechanically Jointed Rodless Air Cylinder, 25 mm Bore Dia, MY1B Series
Manufacturer Part Number MY1B25G-700AZ
MI Item Number 06525600
Distributor Motion Industries
Motion Internal Description MY1B25G-700AZ
E-Shop link https://www.motionindustries.com/products/sku/06525600
Bore Diameter 25 mm
Cushion Type Air Cushion
Cylinder Style Mechanically Jointed
Guide Type Basic Guide - Standard
Maximum Operating Pressure 116 psi
Minimum Operating Pressure 14 psi
Mounting Orientation Ceiling;Horizontal;Vertical;Wall
Mounting Type Basic
Operating Pressure Range 14 to 116 psi
Operating Temperature Range 41 to 140°F
Overall Height 54 mm
Overall Length 920 mm
Overall Width 53 mm
Piping Type Centralized Piping
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 BSPT
Port Thread Standard BSPT
Proof Pressure 174 psi
Seal Kit MY1B25-PS
Series MY1B
Stroke Adjuster Type A = (Left: with Adjusting Bolt), (Right: with Adjusting Bolt)
Stroke Length 700 mm
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map